ZOBL35X90-S

Bellows suction cup
Series ZOBL
- Optimum geometry
- For handling flexible workpieces
- Height compensation and damping function with up to 4.5 folds
- Application areas
- Packaging
- Consumer goods
- Intralogistics
Technical Data
| Dimensions | 35x90 [mm] |
| Material | Silicone |
| Shore hardness | 55 |
| Color | Red |
| Design | Bellows suction cup |
| Suction cup shape | oval |
| Operating temperature | -70 ... +200 [°C] |
| Stroke | 15 [mm] |
| Volume | 43 [cm³] |
| Lifting force vertical at -20 kPa | 28.45 [N] |
| Lifting force vertical at -60 kPa | 49.05 [N] |
| Weight | 0.021 [kg] |