ZOC35X110-S-38F

Bell-shaped suction cup
Series ZOC
- Optimum geometry
- For handling smooth, flat and slightly convex surfaces
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Application areas
- Automotive
- Glass
- Wood and composite materials
- Metal
Technical Data
| Dimensions | 35x11 [mm] |
| Material | Silicone |
| Shore hardness | 55 |
| Color | Red |
| Fixing thread | G3/8" internal |
| Design | Bell-shaped suction cup |
| Suction cup shape | oval |
| Operating temperature | -70 ... +200 [°C] |
| Volume | 25 [cm³] |
| Lifting force parallel at -20 kPa | 49.05 [N] |
| Lifting force parallel at -60 kPa | 131.06 [N] |
| Lifting force parallel at -90 kPa | 170.3 [N] |
| Lifting force vertical at -20 kPa | 61.31 [N] |
| Lifting force vertical at -60 kPa | 163.83 [N] |
| Lifting force vertical at -90 kPa | 212.88 [N] |
| Weight | 0.056 [kg] |