ZOU20X60-N-18F-M

Flat suction cup
Series ZOU
- Dimensions: 4x10 mm–20x60 mm
- Optimum geometry
- For efficient handling even of the smallest workpieces
- Can be used universally
- Application areas
- Electronics
- Metal
Technical Data
| Dimensions | 20x60 [mm] |
| Material | NBR |
| Shore hardness | 60 |
| Fixing thread | G1/8" internal |
| Stroke | 2.6 [mm] |
| Operating temperature | -20 ... +110 [°C] |
| Filter type | Mesh filter |
| Lifting force vertical at -20 kPa | 18.93 [N] |
| Lifting force vertical at -60 kPa | 50.03 [N] |
| Lifting force vertical at -90 kPa | 75.05 [N] |
| Lifting force vertical at -20 kPa | 1.93 [kg] |
| Lifting force vertical at -60 kPa | 5.1 [kg] |
| Lifting force vertical at -90 kPa | 7.65 [kg] |
| Suction cup shape | oval |
| Color | Black |
| Volume | 3.532 [cm³] |
| Weight | 0.027 [kg] |
