ZOU4X20-N-M5F

Flat suction cup
Series ZOU
- Optimum geometry
- Can be used universally
- Application areas
- Electronics
- Metal
Technical Data
| Dimensions | 4x20 [mm] |
| Material | NBR |
| Shore hardness | 60 |
| Color | Black |
| Fixing thread | M5 internal |
| Design | Flat suction cup |
| Suction cup shape | oval |
| Operating temperature | -20 ... +110 [°C] |
| Stroke | 0.3 [mm] |
| Volume | 0.094 [cm³] |
| Lifting force vertical at -20 kPa | 2.35 [N] |
| Lifting force vertical at -60 kPa | 4.71 [N] |
| Lifting force vertical at -90 kPa | 5.89 [N] |
| Weight | 0.004 [kg] |
