ZOU6X20-N-M5M

Flat suction cup
Series ZOU
- Dimensions: 4x10 mm–20x60 mm
- Optimum geometry
- For efficient handling even of the smallest workpieces
- Can be used universally
- Application areas
- Electronics
- Metal
Technical Data
Dimensions | 6x20 [mm] |
Material | NBR |
Fixing thread | M5 external |
Lifting force vertical at -20 kPa | 0.31 [kg] |
Lifting force vertical at -60 kPa | 0.64 [kg] |
Lifting force vertical at -90 kPa | 0.8 [kg] |
Shore hardness | 60 |
Suction cup shape | oval |
Color | Black |
Operating temperature | -20 ... +110 [°C] |
Volume | 0.137 [cm³] |
Weight | 0.003 [kg] |
Downloads
PDF datasheet
Download