ZOU8X30-WS

Flat suction cup
Series ZOU
- Dimensions: 4x10 mm–20x60 mm
- Optimum geometry
- For efficient handling even of the smallest workpieces
- Can be used universally
- Application areas
- Electronics
- Metal
Technical Data
Dimensions | 8x30 [mm] |
Material | Silicone food-safe |
Lifting force vertical at -20 kPa | 0.52 [kg] |
Lifting force vertical at -60 kPa | 1.21 [kg] |
Lifting force vertical at -90 kPa | 1.66 [kg] |
Shore hardness | 55 |
Suction cup shape | oval |
Color | Translucent white |
Operating temperature | -70 ... +200 [°C] |
Volume | 0.25 [cm³] |
Weight | 0.002 [kg] |
Downloads
PDF datasheet
Download