ZS400-E-34F

Sealing foam suction cup
Series ZS
- Dimensions: 30x80 mm
- Diameter: 35 mm–400 mm
- Outstanding characteristics
- For handling rough, uneven and highly structured surfaces
- Seal edge made of highly compliant EPDM material
- Application areas
- Glass
- Wood and composite materials
- Metal
Technical Data
Diameter | 400 [mm] |
Material | EPDM |
Fixing thread | G3/4" internal |
Lifting force vertical at -20 kPa | 326 [kg] |
Lifting force vertical at -60 kPa | 876 [kg] |
Shore hardness | 40 |
Suction cup shape | round |
Color | Black |
Operating temperature | 0 ... +150 [°C] |
Weight | 3.366 [kg] |
Downloads
PDF datasheet
Download