ZU30-N

Flat suction cup
Series ZU
- Optimum geometry
- Can be used universally
- Application areas
- Semiconductors
- Intralogistics
- Paper and printing
Technical Data
| Diameter | 30 [mm] |
| Material | NBR |
| Shore hardness | 60 |
| Color | Black |
| Design | Flat suction cup |
| Suction cup shape | round |
| Operating temperature | -20 ... +110 [°C] |
| Stroke | 3.7 [mm] |
| Volume | 2 [cm³] |
| Lifting force parallel at -20 kPa | 7.75 [N] |
| Lifting force parallel at -60 kPa | 9.81 [N] |
| Lifting force parallel at -90 kPa | 10.99 [N] |
| Lifting force vertical at -20 kPa | 11.97 [N] |
| Lifting force vertical at -60 kPa | 25.02 [N] |
| Lifting force vertical at -90 kPa | 30.02 [N] |
| Weight | 0.003 [kg] |
| Dimension A | 32 [mm] |
| Dimension B | 10 [mm] |
| Dimension C | 18 [mm] |
| Dimension D | 17.5 [mm] |
| Dimension E | 6 [mm] |
| Dimension F | 20 [mm] |
| Dimension G | 7 [mm] |