ZU30-S-M5F18M

Flat suction cup
Series ZU
- Optimum geometry
- Can be used universally
- Application areas
- Semiconductors
- Intralogistics
- Paper and printing
Technical Data
| Diameter | 30 [mm] |
| Material | Silicone |
| Shore hardness | 55 |
| Color | Red |
| Fixing thread | M5 internal - G1/8" external |
| Design | Flat suction cup |
| Suction cup shape | round |
| Operating temperature | -70 ... +200 [°C] |
| Stroke | 3.7 [mm] |
| Volume | 2 [cm³] |
| Lifting force parallel at -20 kPa | 7.75 [N] |
| Lifting force parallel at -60 kPa | 9.81 [N] |
| Lifting force parallel at -90 kPa | 10.99 [N] |
| Lifting force vertical at -20 kPa | 11.97 [N] |
| Lifting force vertical at -60 kPa | 25.02 [N] |
| Lifting force vertical at -90 kPa | 30.02 [N] |
| Weight | 0.004 [kg] |
