ZLC-14M-20-TI

Level compensator
Series ZLC
- Flexible use for all requirements
- Variants with internal or external spring available
- Available with rotation lock
- Certifications: LABS / REACH / RoHS
Technical Data
| Connection type | Thread |
| Fixing thread | G1/4" external |
| Vacuum connection | G1/8″ internal |
| Stroke | 20 [mm] |
| Fixing thread | M16X1 |
| Spring position | Internal |
| Vacuum connection position | above |
| Number of hex nuts | 2 |
| Nut wrench size | 20 [mm] |
| Weight | 0.045 [kg] |
| Certifications | LABS / REACH / RoHS |