ZLC-M5F-07-TI

Level compensator
Series ZLC
- Flexible use for all requirements
- Variants with internal or external spring available
- Available with rotation lock
- Certifications: LABS / REACH / RoHS
Technical Data
| Connection type | Thread |
| Fixing thread | M5 internal |
| Vacuum connection | M5 inside |
| Stroke | 7 [mm] |
| Fixing thread | G1/8" |
| Spring position | Internal |
| Vacuum connection position | above |
| Number of hex nuts | 2 |
| Nut wrench size | 14 [mm] |
| Weight | 0.018 [kg] |
| Certifications | LABS / REACH / RoHS |