ZSA-V-DN

Vacuum switch
Series ZSA
- Digital vacuum sensor for monitoring your vacuum systems
Technical Data
| Connection | Cable with male connector |
| Fixing thread | M8 |
| No. of contacts | 4 |
| Switching output | NPN |
| Response time | 2.5 [ms] |
| Resolution | 0.1 [kPa] |
| Operating humidity | 35 ... 85 [%] |
| Operating medium | Compressed air, non-corrosive gases, non-flammable gases |
| Supply voltage | 12 ... 24 [V DC] |
| Pressure range | -101,3 ... 0 [kPa] |
| Reproducibility | <= +-2% F.S. +- 1 digit |
| Current consumption | 55 [mA] |
| Operating temperature | 0 ... +50 [°C] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP65 |
| Weight | 0.135 [kg] |