Vacuum ejector
Series ZKM / ZKX

  • Compact all-in-one design
    A vacuum generator, a silencer, a vacuum filter, air control, a blow-off function and a vacuum switch are all combined into a single compact unit.
  • Flexible and space-saving
    The compact design and the ability to combine multiple units allow for flexible adaptation to different applications and installation scenarios.
  • Reliable and durable
    The integrated filter with a self-cleaning function, robust seals and a design that ensures a rapid response guarantee reliable and long-lasting operation.
  • Certifications: LABS / REACH / RoHS