ZMP30312-B-AR3-DL-SN

Vacuum ejector
Series ZMP
- High-performance
- Volume flow: 1,364 l/min–5,456 l/min
- Air consumption: 608 l/min–2,144 l/min
- Max. vacuum level: -92 kPa
- Excellent performance
Ideal for applications with extremely high volume flow requirements. Several vacuum connections are also available.
Technical Data
Max. vacuum level | -92 [kPa] |
Volume flow | 4092 [l/min] |
Air consumption at 2.2 bar | 1176 [l/min] |
Air consumption at 4 bar | 1608 [l/min] |
Air control valve | Yes |
Blow-off control valve | Yes |
Switching output | NPN |
Digital vacuum switch | Yes |
Max. noise level | 60 [dB] |
Operating pressure max. | 7 [bar] |
Weight | 4.469 [kg] |