Vacuum ejector
Series ZPS

  • Gentle and reliable gripping
    Because it can operate at a low vacuum level, the series ZPS is also suitable for delicate workpieces. The built-in blow-off function provides additional protection for the vacuum generator against water and dust.
  • Resistant to dust and moisture
    Thanks to the ejector’s special design, contaminants and water are directed away from the ejector and therefore cannot damage it. As a result, the series ZPS is also suitable for use in highly dusty environments as well as for applications involving wet workpieces.
  • Certifications: LABS / REACH / RoHS