ZVC203-NRV-FS1M16

Vacuum cartridge
Series ZVC
- High-performance
- Volume flow: 16 l/min - 362 l/min
- Air consumption: 10 l/min - 152 l/min
- Vacuum level max.: -95 kPa
- High-performance cartridge
Compact and powerful solution for efficient vacuum generation.
Technical Data
Max. vacuum level | -90 [kPa] |
Volume flow | 85 [l/min] |
Air consumption at 2.2 bar | 20 [l/min] |
Air consumption at 4 bar | 32 [l/min] |
Non-return valve | Yes |
Silencer | Yes |
Operating pressure max. | 7 [bar] |
Weight | 0.013 [kg] |