ZVC252-HP1M22

Vacuum cartridge
Series ZVC
- High-performance
- Volume flow: 16 l/min - 362 l/min
- Air consumption: 10 l/min - 152 l/min
- Vacuum level max.: -95 kPa
- High-performance cartridge
Compact and powerful solution for efficient vacuum generation.
Technical Data
Max. vacuum level | -94 [kPa] |
Volume flow | 113 [l/min] |
Air consumption at 5.5 bar | 77 [l/min] |
Air consumption at 6 bar | 84 [l/min] |
Air-saving function | No |
Air control valve | No |
Blow-off control valve | No |
Digital vacuum switch | No |
Non-return valve | No |
Silencer | No |
Mounting type | Retaining cap |
Operating pressure max. | 7 [bar] |
Weight | 0.016 [kg] |
Downloads
Download CAD data
Download