ZGB130X220-24-FL2

Vacuum gripping system
Series ZGB
- Dimensions: 130x800 mm–300x1000 mm
- Powerful
- Volume flow: 800 l/min - 2896 l/min
- Air consumption: 416 l/min - 832 l/min
- Vacuum level max.: -75 kPa
- Compatible with foam and Magic Cups
- Successor series to the ZGA with newly developed lightweight housing
Technical Data
Dimensions | 130x220 [mm] |
Vacuum generator type | Vacuum cartridge |
Vacuum cartridge type | ZVCL302 |
Number of compressed air connections | 1 |
Levels and number of vacuum cartridges | 4 |
Sealing element | Sealing foam mat |
Operating pressure max. | 7 [bar] |
Compressed air connection | G1/4" inside |
Height of the sealing element | 20 [mm] |
Noise level max. | 65 [dB] |
Hole pattern of the sealing foam mat | Round Ø12 |
permeable to air | |
Air consumption at 6 bar | 416 [l/min] |
Number of stages Vacuum cartridge | 2 |
Valve type of the area gripper | Flow resistance |
Vacuum filter | Yes |
Weight | 1.3 [kg] |
Volume flow | 800 [l/min] |