Handling system for cylinder heads

Conventional combustion engine
- Dominant force stroke for a uniform reference point
- Servo swivel axes
- Contour-related holding strips
- Dominant stroke and a low-backlash swivel axis
Equipment/Options
- Pneumatic
- Drive AC servo motor
- External gripping
- Position maintenance by means of clamping element
Technical Data
Drive type | PNEU |
Max. gripping force | 2000 [N] |
Gripping concept | FORM |
Gripping safety device | KLE |
Max. stroke | 100 [mm] |
IP class | IP40 |
System weight | 120 [kg] |
Max. workpiece weight | 150 [kg] |
Max. workpiece temperature | 40 [°C] |
Downloads
PDF datasheet
Download