Handling system for railway wheels

Railway
- A-axis with 500 Nm drive
- C-axis
- Weight-optimized design
- Two-stage jaw set according to the respective part geometry
- Self-limiting threaded spindles in the gripper module
Equipment/Options
- Self locking mechanism
- Gripping force adjustable
- Drive AC servo motor
- External gripping
- Gripper jaws are synchronized
Technical Data
Drive type | electric |
Gripping concept | FORM |
Gripping safety device | Self locking mechanism |
Max. stroke | 700 [mm] |
System weight | 550 [kg] |
Max. workpiece weight | 800 [kg] |
Max. workpiece temperature | 40 [°C] |
Downloads
PDF datasheet
Download