Tire gripper for finished tires
Series WTR2000

  • Dynamic, strong, robust and ready-to-mount double tire gripper for rick-rack palletizing
  • Lightweight, modular industry-standard gripper provides flexibility and ease of use
  • A secure and balanced grip reduces the risk of tire deformations
  • Sensor mounting to verify the presence of the tire
  • Can handle a wide range of tire diameters
  • Workpiece contact parts are made of stainless steel
  1. Robot flange
  2. Referencing shaft
  3. Slide
    AC servo motor for width adjustment
  4. Gripper jaw
    hardened steel pneumatic toggle lever principle