BKT141365

Woodworking tools
- The Zimmer Group offers customized adjustable drilling gears in a wide range of variations
- Variable number of spindles and arrangement
- Various units for a wide range of machining operations (horizontal drilling unit, grooving saw, Clamex, cup conveyor)
- Machining of wood, composite materials and plastics
Technical Data
| Tool interface | Ø10h6 Weldon |
| Spacing | 32 [mm] |
| Maximum speed | 7500 [1/min] |
| Spindle arrangement | T-shape |
| Cooling | Convection |
| Maintenance interval | 500 [h] |
| Suction | Yes |
| Hold down | Yes |
| Motor connection | Flanged |
| Quantity X - Horizontal drilling spindle | 12 |
| Quantity Y - Horizontal drilling spindle | 4 |
| Horizontal drilling spindle | Yes |
| Waterproofing | No |
| Fitting unit | No |
| Clamex | No |
| Milling spindle | No |
| Handling unit | No |
| Grooving saw | No |
| Certifications | LABS / REACH / RoHS |