BKT117459

Woodworking tools
- The Zimmer Group offers customized rigid drilling gearboxes in a wide range of variations
- Machining of wood, composite materials and plastics
- Repair and replacement drilling gears for all common machine manufacturers
- Variable number of spindles and arrangement
Technical Data
| Tool interface | Ø10h6 Weldon |
| Spacing | 25 [mm] |
| Maximum speed | 3000 [1/min] |
| Number of spindles | 11 |
| Spindle arrangement | R-shape |
| Direction of rotation drive | right |
| Cooling | Convection |
| Certifications | LABS / REACH / RoHS |