Login

Body processing of furniture/batch size 1

Product advantages:

  • Highly flexible batch size 1 system for machining furniture parts
  • Machining of coated chipboards and MDF boards with dimensions from 240 mm x 120 mm up to 2,800 mm x 1,300 mm
  • Output requirement of more than 600 parts per shift
  • Highly flexible shuttle circulation as workpiece transport and clamping system
  • Precision-compensated industrial robots for drilling machining and metal fitting
  • Direct integration into the customer’s machining control system for flexible processing of the production batch
  • Automatic loading and unloading with direct connection of customer-side AGV

1 Basic machine with Modular Transport System
2 Loading module
3 Measuring module
4 Processing module
5 Fitting module
6 Unloading module


Modular Transport System

Product advantages:

  • Flexible transport system consisting of machine bed with linear guides and racks, rotational transfer units, intelligent movement units (shuttles), control system and user interface
  • High positioning accuracy combined with high load capacity and load-bearing capacity in the direction of movement
  • Scalable system in terms of circulation length and number of shuttles
  • Independently programmable shuttles in terms of position, speed and acceleration
  • Dynamic configuration of assemblies with flexible control of all shuttles as master or slave

1 Linear guides for absorbing weight and machining forces
2 Optimized rack and pinion drive for the highest demands on linear drive systems
3 Transmission of electrical energy and information (CAN bus) via sliding contacts


Loading module

Product advantages:

  • Loading of two independent storage locations parallel to production via AGV with muting function
  • 6-arm robot with individually controllable quadruple suction traverse
  • Lane-by-lane loading from the new parts stack and individual loading from the tray trolley
  • Label-free reading of the stack data directly via the customer’s production control system
  • Alignment and separation via alignment station with plausibility check
  • Provision and positioning of the shuttles depending on the part size

1 High-speed doors with muting function for automatic loading with AGVs
2 Workpiece provision as a stack
3 Workpiece provision in a rack trolley for rear-side processing
4 Loading robot
5 Suction traverse for lane-by-lane loading
6 Alignment station


Measurement module

Product advantages:

  • Touch-free measurement of the part length and height in the throughput
  • Plausibility check of parts supply
  • Compensation of dimensional deviations and angle errors

1 Measuring bridge
2 Linear axis
3 Non-contact measuring sensor (line sensor)
4 Workpiece in shuttle


Machining module

Product advantages:

  • Machining by two precision-compensated ABB machining robots and multifunctional machining heads with individually adjustable machining units
  • Execution of all necessary machining functions: Grooving, milling, Clamex milling, horizontal and vertical drilling, row drilling
  • Dynamic distribution of machining by upstream drilling optimizer to the two machining robots to optimize performance

1 Processing robot ABB
2 Processing head
3 Robot control
4 Spindle cooling
5 Protective cabin with suction system
6 Operating terminal


Metal fitting module

Product advantages:

  • Program-controlled setting of different fitting types by a robot with multiple metal fitting head
  • Manual feeding of fittings on stackable trays in the transfer station
  • Provision of fittings by the robot by positioning the trays in an alignment station

1 Processing robot
2 Fitting setting head
3 Loading station for fittings
4 Alignment and supply station


Unloading module

Product advantages:

  • Fully automated unloading by 6-arm robot with independently activated 4x suction traverse
  • Dynamic prioritization of workpiece placement on conveyor line, tray trolley or buffer store
  • Main time-parallel pick-up of tray trolleys via AGV with muting function

1 High-speed doors with muting function for automatic workpiece transport with AGV
2 Unloading robot
3 Suction traverse
4 Shelf trolley for depositing parts for rear-side machining
5 Intermediate buffer
6 Roller conveyor for workpiece transport


Machining head

Product advantages:

  • Modular multifunctional head for implementing the various functions on the machining module
  • Project-specific design of the multifunctional head for minimum space requirements and tool change effort
  • Drilling unit for single and series drilling operations

1–24 Vertical drill spindles with quick-action chuck
25–31 Horizontal drill spindles with Weldon chuck
33 End mill
34 Clamex vertical
35 Grooving saw
36 Clamex horizontal
37–38 Foot drill
39–41 Hinge drilling unit


Contact us

Personal data
Message