Thin panel processing package
Product advantages:
- Scalable, modular and fully automated high-performance system for processing thin panels (cabinet and drawer back panels)
- Machining multiple back panels (package) at the same time – Separation into packages – New, one-of-a-kind method of automated separation
- Possibility of variable pallet loading with workpieces – Separation of different workpieces in a package – Stacking of the differently machined workpiece packages on a pallet
- Fully automated loading and unloading system for all workpiece sizes – workpiece dimensions: min. 400 x 200 mm, max. 1,500 x 3,000 mm – Stack thickness: up to 40 mm
- Scalable output of the system by distributing the items being machined over several work stations
- Highly flexible, wireless, endless workpiece transport system with recirculation – Clamping process is done in the non-productive time – Workpieces follow each other at close distances – Minimum chip-to-chip time
- Innovative, flexible destacking system for the machined workpiece stacks – Differently machined workpiece stacks are sorted and precisely destacked by the rake system
1 Unloading module for palletizing                            
 2 Machining module for notching corners
3 Machining module for milling/drilling            
4 Highly dynamic transport shuttles
5 Loading module for depalletizing/forming packages  
6 Customer work platform
Basic transport module
Product advantages:
- Double-track, flexible workpiece transport system with individual number of collet chucks – upper level: workpiece transport – lower level: collet chuck return
- Servo-controlled, independent collet chucks – endless travel
- Vertical collet chuck transfer for collet chuck return
- Integrated package alignment and feed into the collet chucks
- Flat workpiece support over the entire transport route
1 Shuttle positioner
2 Discharge station
3 Shuttle
4 Machine table
5 Substructure (optional)
6 Alignment and positioning station
Module for depalletizing and loading
Product advantages:
- Pallets are fed either via a roller conveyor or by a forklift truck
- Pre-alignment of full pallets on a scissor lift platform
- Scissor lift platform moves workpiece stacks upwards
- Servo-controlled hold-down system for fixing the stacks with several workpieces per stacking layer
- Removal of workpiece stacks with n workpieces (depending on the workpiece thickness) by special gripper system with the robot
- Empty pallet is automatically discharged
1 ABB robot
2 Transport for empty pallets
3 Scissor lift platform
4 Infeed roller conveyor for stacks
5 XY axis system with retaining device for securing
6 Pick-up gripper
Module for drilling/milling
Product advantages:
- Up to two independent machining units, each with a drilling unit and integrated milling spindle
- Use of a separate HSK milling spindle possible
- The design of the drilling unit is configured to suit the customer’s workpiece spectrum
- The anvil is the counter bearing and is equipped with an interchangeable workpiece table for the highest machining quality
1 Y-axis
2 2x Z-axis
3 2 x drilling units
4 Anvil as counter bearing
Module for corner notching
Module for unloading and palletizing
Product advantages:
- Empty pallets can be fed to the system manually via a belt conveyor
- Pallet is aligned in the X and Y directions on the scissor lift platform
- Palletizing gripper removes the finished workpiece package directly from the collet chucks
- The packages are pushed gently and precisely onto the pallet via the palletizing gripper. Different layer patterns possible
- Finished stacked pallet moves to an unloading station or is conveyed further via rollers
1 Pallet receiving station
2 Positionable scraper rake
3 Palletizing gripper
4 Scissor lift platform
5 Empty pallet feed
6 ABB robot