Options
Security scanner
Safety scanner
Customizable
SICK technology
Configurable protective field
8 monitoring cases
4 shutdown paths in each case
Series features
Acquisition level 2D
Detection angle 275°
Performance level d
Range up to 7.5 m