Component reference

Precise handling of cardboard packaging

Components | Mechanical and plant engineering

Sensor unit
Series ZSU

  • Intelligent control of multiple grippers
  • Early detection of errors
  • Simple integration
more
1. Vacuum accessories
  • Intelligent control of multiple grippers
  • Early detection of errors
  • Simple integration
more
Task & Solution

Perfect interaction: @FANUC Europe robot and individual vacuum gripper solution from the Zimmer Group. With Magic Gripper and Sensor Unit ZSU, customer-specific cardboard boxes can be handled precisely, efficiently and reliably. The real-time vacuum monitoring of the ZSU creates transparency in the process and detects wear, leaks or failures at an early stage. Up to eight Magic Gripper or vacuum systems can be monitored and controlled centrally. The result: maximum efficiency, reliable vacuum control and high operational safety.

Built-in standard components

CONTACT US

Personal data
Message