Login
Component reference

Processing of fence components

Gripper | Components | Mechanical and plant engineering | Metal

2-Jaw Parallel Grippers with Long Stroke
Series GPH8000

  • Extremely long and heavy gripper fingers possible
  • Synchronous, asynchronous and securing the workpiece
  • Dirt protection
more
1. 2-jaw parallel grippers
  • Extremely long and heavy gripper fingers possible
  • Synchronous, asynchronous and securing the workpiece
  • Dirt protection
more
Task & Solution

At Heras, a leading European supplier of fencing systems, laser-cut fencing components are collected fully automatically for each order and forwarded to the next production step. The system acts as a link between cutting, sorting and internal logistics, while providing a continuous overview of the status of each order.
Rolan Robotics | Systeem integrator developed the system to meet Heras' logistical challenges. Together with the Rolan Robotics team, we defined the gripper selection and used a GPH8000 for tests in the pilot setup. This allowed shape deviations, stacking patterns and tolerances to be realistically validated, after which this proven configuration was adopted in the final system.

Source: Heras, Rolan Robotics

Built-in standard components

CONTACT US

Personal data
Message