Component reference

Letterpress and binding cell

Gripper | Components | Consumer goods | Non-Food

2-Jaw Parallel Grippers with Long Stroke
Series GEH6000IL

  • Mechanically self locking in case of power drop
  • IO-Link on board
more
1. 2-jaw parallel grippers
  • Mechanically self locking in case of power drop
  • IO-Link on board
more
Task & Solution

The GEH6000 using the patented Gutenberg One book printing machine. With the help of a robot arm, all work steps are carried out, from picking up the cover to book editing.

 

Source: The world's smallest book printer with the largest catalogue • R&D Technology (rd.technology)

Highlights and technical data
  • 5 million maintenance-free cycles (max.)
  • IP54
  • Self locking mechanism
  • Positionable
  • IO-Link

CONTACT US

Personal data
Message