Component reference
Flexible HRC Gripper for Food Handling and Cleaning
Gripper | Components | Consumer goods | Food and beverages
Task & Solution
In this application from Hanwha Robotics, a robot equipped with an HRC gripper performs various tasks related to food preparation and cleaning. During the frying process, the gripper precisely picks up and positions the frying basket. The same gripper is then used for another step in the process: Using a cleaning cloth attached to the gripper, the robot cleans the tabletop. This application demonstrates the flexible use of a gripper for various handling tasks within an automated process.
Source: Hanwha Robotics