Gear loading station
Swivel and rotary modules | System solutions | Mechanical and plant engineering | Metal | Machining

Flat Swivel Units
Series SF-C

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available
2-Jaw Parallel Grippers
Series GP400

- High gripping force as a result of optimal direction change of driving force into gripping force

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available

- High gripping force as a result of optimal direction change of driving force into gripping force
In a loading and unloading unit of a tractor manufacturer, semi-finished products (gear wheels) needed to be inserted into a hydraulic expansion chuck of a grinding machine. Other challenges included the machine's internal loading and unloading over a distance of two meters, short cycle times and a large range of components.
A loading concept was developed as a solution. It consisted of a two-meter servo axis for loading/unloading, a rugged but sensitive XYZ axis compensation module for placing the gear wheels on a clamping mandrel and a 180° swivel unit for changing between semi-finished and finished parts. The large range of components was made possible by a gripper jaw quick-change system.
 IP40 IP40
 Pneumatic Pneumatic
 Drive AC servo motor Drive AC servo motor
 Gripping force safety device for spring Gripping force safety device for spring
| Drive type | PNEUELE | 
| Max. gripping force | 3100 [N] | 
| Gripping concept | FORM | 
| Gripping safety device | FED | 
| Max. stroke | 40 [mm] | 
| IP class | IP40 | 
| System weight | 250 [kg] | 
| Max. workpiece weight | 15 [kg] | 
| Max. workpiece temperature | 80 [°C] |