Component reference
Gripping plastic packaging
Gripper | Components | Mechanical and plant engineering | Packaging
Task & Solution
Our DKG gripper series features a stepless stroke configuration, a versatile solution that enhances the functionality of your applications with precision and ease - adjust the 180° opening angle perfectly to your specific requirements with a simple adjustment screw! With its 2-in-1 functionality, it seamlessly integrates gripping and swivel functions in a single module, ensuring optimal utilization of your installation space. This dual functionality not only increases efficiency, but also maximizes the potential of your applications.
Highlights and technical data
1.5 million maintenance-free cycles (max.)
IP20
Magnetic field sensor