System reference
Gripper for bearing rings
Gripper | System solutions | Mechanical and plant engineering | Plastic
Challenge
In the production of bearing rings there was a high variety of parts. In addition, the changeover time was to be kept as short as possible and the possibility of incorrect changeover eliminated.
Solution
A modular system for demolding from a 4x, 6x and 8x cavity was used. The quick-change device was color-coded to enable visual inspection of the changeover process. Thus it took only a few minutes to change over the tool.
Highlights and technical data
IP40
Pneumatic
Internal gripping
Technical Data
| Drive type | PNEU |
| Max. gripping force | 110 [N] |
| Gripping concept | NEUTRAL |
| Gripping safety device | FED |
| Max. stroke | 6 [mm] |
| IP class | IP40 |
| System weight | 8 [kg] |
| Max. workpiece weight | 0.02 [kg] |
| Max. workpiece temperature | 80 [°C] |