System reference
Gripper for connecting rods
Swivel and rotary modules | System solutions | Mobility | Automobile | Drive train for combustion engines

2-Jaw Parallel Grippers with Long Stroke
Series MGH8000
Flat Swivel Units
Series SF-C

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available
3-Jaw Concentric Grippers
Series GD300

- Extremely robust T-Slot guide for maximum forces and moments capacity
- Available with optional dust cover for use at extreme conditions
2. Swivel and rotary modules

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available
3. 3-jaw concentric grippers

- Extremely robust T-Slot guide for maximum forces and moments capacity
- Available with optional dust cover for use at extreme conditions
        Challenge
      
The challenge of loading and unloading tooling machines for an automobile manufacturer laid in the high variety of workpiece parts and the specific arrangement of the respective devices.
        Solution
      
As the solution, Zimmer Group experts used a servo linear axis for adjusting the gripper distances. For the problem of the different orientations in the devices, standard swivel units with a middle position were used.
        Highlights and technical data
      
 IP40 IP40
 Pneumatic Pneumatic
 Drive AC servo motor Drive AC servo motor
 Adjustable swivel angle Adjustable swivel angle
 Gripping force safety device for spring Gripping force safety device for spring
                Technical Data
              
| Drive type | PNEUELE | 
| Max. gripping force | 4250 [N] | 
| Gripping concept | KRAFT | 
| Gripping safety device | FED | 
| Max. stroke | 40 [mm] | 
| IP class | IP40 | 
| System weight | 66 [kg] | 
| Max. workpiece weight | 5 [kg] | 
| Max. workpiece temperature | 80 [°C] | 
      Built-in standard components