System reference
Gripper for flywheel
Gripper | System solutions | Mobility | Automobile | Drive train for combustion engines
Challenge
For the automated assembly of a flywheel housing, a gripper needed to pick up the component and then mount it to the engine block. The wide variety of parts and the pre-assembly of the housing were special challenges here.
Solution
The solution was a flexible gripper for different workpiece types. Two pneumatic screwdrivers were integrated that screw the component to the engine block at a defined torque.
Highlights and technical data
IP40
Pneumatic
Internal gripping
Position maintenance by means of clamping element
Technical Data
| Drive type | PNEU |
| Max. gripping force | 3200 [N] |
| Gripping concept | FORM |
| Gripping safety device | FED |
| Max. stroke | 200 [mm] |
| IP class | IP40 |
| System weight | 62 [kg] |
| Max. workpiece weight | 20 [kg] |
| Max. workpiece temperature | 80 [°C] |
Built-in standard components