System reference
Gripper for sand cores
System solutions | Mechanical and plant engineering | Metal | Foundry

Flat Swivel Units
Series SF-C

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available
1. Swivel and rotary modules

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available
Challenge
For unloading a core shooter, up to four sand cores needed to be removed from the machine at once. These cores then needed to be turned in the gripper by 90° and glued to each other.
Solution
A special quadruple gripper was used with integrated swivel units with pitch adjustment for turning and joining the cores. Because of the adverse ambient conditions in the core shop, the gripper required additional special sealing and protection.
Highlights and technical data
IP64
Pneumatic
External gripping
Position maintenance by means of clamping element
Technical Data
| Drive type | PNEU |
| Max. gripping force | 1600 [N] |
| Gripping concept | FORM |
| Gripping safety device | KLE |
| Max. stroke | 100 [mm] |
| IP class | IP64 |
| System weight | 340 [kg] |
| Max. workpiece temperature | 80 [°C] |