System reference

Gripper for threaded sleeves

Gripper | System solutions | Mechanical and plant engineering | Metal | Machining

3-Jaw Concentric Grippers
Series GD300

  • Extremely robust T-Slot guide for maximum forces and moments capacity
  • Available with optional dust cover for use at extreme conditions
more
1. 3-jaw concentric grippers
  • Extremely robust T-Slot guide for maximum forces and moments capacity
  • Available with optional dust cover for use at extreme conditions
more
Challenge

The customer requested a double gripper for a lathe. Since only one small robot with a low load capacity was used in this customer's application, the weight needed to be kept in mind in particular when designing the gripper.

Solution

A lightweight and rugged double gripper was designed for machine loading that consists entirely of Zimmer Group standard components.

Highlights and technical data
  • IP40
  • Pneumatic
  • Internal gripping
  • Gripper jaws are synchronized
  • Gripping force safety device for spring
Technical Data
Drive typePNEU
Max. gripping force700 [N]
Gripping conceptKRAFT
Gripping safety deviceFED
Max. stroke8 [mm]
IP classIP40
System weight3 [kg]
Max. workpiece weight0.2 [kg]
Max. workpiece temperature80 [°C]

CONTACT US

Personal data
Message