Component reference
Handling of metal parts
Swivel and rotary modules | Components | Mechanical and plant engineering | Metal

2-Jaw Parallel Grippers
Series GPP5000

- Steel Linear Guide – The superior guidance system concept
- Leakproof and corrosion protected – The universal gripper
- Aluminum Linear Guide – The alternative
Flat Swivel Units
Series SF-C

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available
Rotary Distributors
Series DVR

- Suitable for low to high loads
- Connection flange according to EN ISO 9409-1: TK40... TK160
- With 4...8 pneumatic feedthroughs
- With 4...12 electrical feedthroughs
1. 2-jaw parallel grippers

- Steel Linear Guide – The superior guidance system concept
- Leakproof and corrosion protected – The universal gripper
- Aluminum Linear Guide – The alternative
2. Swivel and rotary modules

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available
3. Rotary distributor

- Suitable for low to high loads
- Connection flange according to EN ISO 9409-1: TK40... TK160
- With 4...8 pneumatic feedthroughs
- With 4...12 electrical feedthroughs
Task & Solution
- A rotary distributor, swivel unit and a 2-jaw parallel gripper from the Zimmer Group are installed in the system
- The rotary distributor reduces the torque load on the robot as well as the risk of cable breaks or interfering contours due to the power supply cable
- The swivel unit has end-position damping, allowing movements to be executed more quickly
- The pneumatic gripper combines precision, robustness and a long service life
Built-in standard components

2-Jaw Parallel Grippers
Series GPP5000
pneumatic
Stroke per jaw
2 mm - 45 mm
Gripping force
140 N - 26950 N
Gripper finger length
60 mm - 400 mm
Maintenance-free cycles max.
30 million
Clean room class
5 / 6
IP class
IP64 / IP64 / IP67 / IP67
Weight
0.081 kg - 50 kg

Flat Swivel Units
Series SF-C
pneumatic
Swivel angle
-90 / 0 / +90°
Swivel angle regulable +/-
180°
Torque
1.5 Nm - 130 Nm
Pneumatic energy transfer
4 / 8
Maintenance-free cycles max.
10 million
IP class
IP64
Weight
0.64 kg - 42 kg

Rotary Distributors
Series DVR
Connecting flange according EN ISO 9409-1
40 / 50 / 63 / 80 / 100 / 125 / 160
Flow per connector
70 l/min - 270 l/min
Electrical energy transfer
12-pole
Pneumatic energy transfer
4 / 8
IP class
IP40 / IP64
Weight
0.38 kg - 11 kg