Component reference
Innovative technology with robot servo systems
Gripper | Components | Mechanical and plant engineering
Task & Solution
The automation developed and realized by AVITECH Srl - Automation Technology is a mix of innovative technologies with multiple robotic servo systems, complete with interchangeable tools. The use of our MGP800 series pneumatic grippers in combination with the GEH6000 series electric grippers and the new WPR5000 series tool changers guarantees compactness, precision and optimum flexibility of the system!
Built-in standard components

2-Jaw Parallel Grippers
Series MGP800
pneumatic
Stroke per jaw
1 mm - 12 mm
Gripping force
6 N - 400 N
Gripper finger length
20 mm - 110 mm
Maintenance-free cycles max.
10 million
Clean room class
6
IP class
IP40
Weight
0.008 kg - 0.46 kg

Tool Changers
Series WPR5000
pneumatic
Connecting flange according EN ISO 9409-1
31.5 / 40 / 50 / 63 / 80 / 100 / 125 / 160 / 200
Pneumatic energy transfer
4 / 12
Electrical energy transfer
optional
Locking stroke
1.2 mm - 2.5 mm
Repetition accuracy in Z
0.01 mm
Repetition accuracy in X, Y
0.02 mm
Weight
0.094 kg - 11 kg