Login
System reference

Machine loading and unloading with ZiMo

System solutions | Mobility | Mobile robotics

Task & Solution

Thanks to our wide portfolio of available accessories and options, you can adapt the mobile robot cell ZiMo to your individual needs and requirements. The variable setup and fast changeover times guaran-tee maximum flexibility in your processes and enormous potential for modernizing your production se-quences. The angle flange of the LWR series was specially developed for the MATCH end-of-arm ecosystem and allows for quick, tool-free changes in just seconds. It is universally applicable, compatible with all common robot models, and combines the two main gripping technologies: mechanical and vacuum-based. Thanks to its compact design, the angle flange ensures minimal interference and maximum freedom of move-ment.

Built-in standard components

CONTACT US

Personal data
Message