Component reference
Retrofitting for machine maintenance
Mechanical and plant engineering

Flat Swivel Units
Series SF-C

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available
2-Jaw Parallel Grippers
Series GP

- Dual round guide rods
- Double acting pneumatic cylinder with integrated mechanical gripping force safety device
1. Swivel and rotary modules

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available
2. 2-jaw parallel grippers

- Dual round guide rods
- Double acting pneumatic cylinder with integrated mechanical gripping force safety device
Task & Solution
A compact and powerful gantry takes over the loading and unloading of the machine and is equipped with an independent unit that safely places and picks up small parts. Efficiency, speed and reliability - all combined in a minimum of space.
Built-in standard components

2-Jaw Parallel Grippers
Series GP
pneumatic
Stroke per jaw
3 mm - 13 mm
Gripping force
8.4 N - 5250 N
Gripper finger length
20 mm - 90 mm
Maintenance-free cycles max.
10 million
IP class
IP30
Weight
0.033 kg - 1.4 kg

Flat Swivel Units
Series SF-C
pneumatic
Swivel angle
-90 / 0 / +90°
Swivel angle regulable +/-
180°
Torque
1.5 Nm - 130 Nm
Pneumatic energy transfer
4 / 8
Maintenance-free cycles max.
10 million
IP class
IP64
Weight
0.64 kg - 42 kg