Component reference

System for Groove Milling and Profile Handling

Gripper | Components | Mechanical and plant engineering

2-Jaw Parallel Grippers
Series GP400

  • High gripping force as a result of optimal direction change of driving force into gripping force
more
1. 2-jaw parallel grippers
  • High gripping force as a result of optimal direction change of driving force into gripping force
more
Task & Solution

Thanks to dual tension, the process remains in motion at all times: While one profile is being processed, the next one can already be loaded. Material handling is precisely tailored to the customer’s specific profile types from the very beginning. In this application, our GP420N-C handles the profiles with precision and ensures a stable material flow between loading, positioning, and machining. Especially when dealing with different profile types, reliable, repeatable gripping is crucial for ensuring the long-term process reliability of the entire system.

Source: AKEA Automation, United Components

Built-in standard components

CONTACT US

Personal data
Message