TPC-M2-A

Screw
Series TPC
Technical Data
| Thread | M2 |
| Tightening torque | 0.3 [Nm] |
| Max. screw-in depth E | 2 [mm] |
| Wrench size | 1.3 [mm] |
| Certifications | LABS / REACH / RoHS |
| Weight | 1 [g] |
Downloads
PDF datasheet
Download