TPC-AS18X21H

Profile dampers BasicStop
Series Axial Standard
- Design: Axial
- Degrees of hardness: 55D, 40D
- Energy absorption per stroke: 0,3 - 2,951 J
- Damping percentage: up to 75%
Technical Data
| Maximum energy absorption per stroke in continuous operation | 10 [J] |
| Maximum energy absorption per hour in continuous operation | 300 [J/h] |
| Maximum energy absorption per stroke in case of emergency stop | 16 [J] |
| Stroke max. | 9 [mm] |
| Height H at stroke=0 | 18 [mm] |
| Diameter at stroke=0 | 21 [mm] |
| Diameter at stroke=max. | 26 [mm] |
| Max. screw-in depth E | 5 [mm] |
| Thread | M5 |
| Certifications | LABS / REACH / RoHS |
| Weight | 6 [g] |
| Design | Axial |
| Shore hardness | 55D |
| Angle of Impact max. | 15 [°] |
