TPC-AS47X53H

Profile dampers BasicStop
Series Axial Standard
- Design: Axial
- Degrees of hardness: 55D, 40D
- Energy absorption per stroke: 0,3 - 2,951 J
- Damping percentage: up to 75%
Technical Data
| Maximum energy absorption per stroke in continuous operation | 201 [J] |
| Maximum energy absorption per hour in continuous operation | 6030 [J/h] |
| Maximum energy absorption per stroke in case of emergency stop | 334 [J] |
| Stroke max. | 22 [mm] |
| Height H at stroke=0 | 47 [mm] |
| Diameter at stroke=0 | 53 [mm] |
| Diameter at stroke=max. | 68 [mm] |
| Max. screw-in depth E | 12,0 [mm] |
| Thread | M12 |
| Certifications | LABS / REACH / RoHS |
| Weight | 100 [g] |
| Design | Axial |
| Shore hardness | 55D |
| Angle of Impact max. | 15 [°] |
