WER4000LFL02-13-A

Energy element
Series WER4000
Technical Data
| Number of fluid couplings | 2 |
| Fixing thread | G1/2" |
| Operating pressure max. | 250 [bar] |
| Series | WER4000 |
| Transmission mode | fluidic |
| Compatible with installation size | WWR1160 / WWR1200 |
| Compatible with | Loose part |
| Coupling pressure max. | 10 [bar] |
| Nominal diameter | 8 |
| Flow per connector max. | 25 [l/min] |
| Joining force | 200 [N] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP54 |
| Weight | 0.58 [kg] |
Suitable fixed part
![]() | G1/2" | Details |
