WER2000FPL06-12-B
Legacy Product

Note on the previous model
This product is one of our previous models and is still available here to provide you with technical information and support. If you have any questions about this previous model, please use the contact form—we will be happy to help you! For product inquiries, please use the link above to the further developed successor model.
Energy element
Series WER2000
Technical Data
| Series | WER2000 |
| Transmission mode | pneumatic |
| Compatible with installation size | HWR63-B / HWR80-B / FWR63-B / FWR80-B / WWR63-B / WWR80-B |
| Compatible with | Fixed part |
| Number of fluid couplings | 6 |
| Fixing thread | M5 |
| Operating pressure | -0.6 ... 10 [bar] |
| Flow per connector | 150 [l/min] |
| Connection alignment | radial |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP54 |
| Weight | 0.033 [kg] |
Suitable loose part
![]() | Legacy Product | M5 | Details |




