WER4000FPL15-12-A

Energy element
Series WER4000
Technical Data
| Number of fluid couplings | 15 |
| Fixing thread | M5 |
| Flow per connector | 150 [l/min] |
| Operating pressure | -0.6 ... 10 [bar] |
| Series | WER4000 |
| Transmission mode | pneumatic |
| Compatible with installation size | WWR1160 / WWR1200 |
| Compatible with | Fixed part |
| Certifications | LABS / REACH / RoHS |
| Connection alignment | axial |
| Protection to IEC 60529 | IP54 |
| B10d value | 5000000 |
| Weight | 0.42 [kg] |


