GK15NC-B

2-jaw radial gripper
Series GK
"The compact"
- Proven technology
We have more than 20 years of proven reliability, which ensures uninterrupted production for you - Best force/installation space ratio
Force transmission using the toggle lever enables high gripping force while optimally utilizing the installation space - Smooth stroke configuration
You can adjust the 180° opening angle to be unique to your application using an adjusting screw
Equipment/Options
10 million maintenance-free cycles (max.)
Spring closing C
IP20
Self locking mechanism
Magnetic field sensor
Inductive sensor
Technical Data
| Stroke per jaw | 90 [°] |
| Nominal gripping force | 100 [N] |
| Gripping moment secured by spring min. | 0.4 [Nm] |
| Gripping moment in closing | 1.6 [Nm] |
| Gripping force in closing | 100 [N] |
| Closing time | 0.2 [s] |
| Opening time | 0.2 [s] |
| Repetition accuracy +/- | 0.06 [mm] |
| Operating pressure | 5 ... 8 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | 5 ... +80 [°C] |
| Air volume per cycle | 2.4 [cm³] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP20 |
| B10d value | 10000000 |
| Weight | 0.12 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Buffer stop
- absorption of kinetic energy for heavy and long gripper fingers
- Robust, lightweight housing
- Hard-coated aluminum alloy
- Stroke adjustment screw
- Infinitely adjustable opening stroke
- Guided toggle lever mechanism
- synchronized the movement of the gripper jaws
- mechanically self-locking
- Mounting block
- mounting for inductive proximity switch
- Sensing slot
- mounting and positioning of magnetic field sensors
- Integrated gripping force safety device
- spring integrated into cylinder as energy storage
- Energy supply
- possible from several sides

















