GHK64200

2-Jaw Parallel Grippers with Long Stroke
Series GH6000

"The robust"

  • Gripper jaws may be up to 25% longer in comparison to the benchmark
    The highest force and torque measurement enables flexible for maximum dynamics
  • Over 30% more powerful than the benchmark
    Optimisation of weight and force reduces your application costs since all components can have a smaller scale
  • Failure-free continuous operation
    Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
  • Securing the workpiece in case of drop in pressure above clamping element on the condition of a positive gripper jaw design (only for variant GHK)
Equipment/Options
  • 10 million maintenance-free cycles (max.)
  • IP40
  • Magnetic field sensor
  • Inductive sensor
  • Position maintenance by means of clamping element
Stroke per jaw200 [mm]
Nominal gripping force3400 [N]
Retention force in case of drop in pressure1050 [N]
Gripping force in closing3400 [N]
Gripping force in opening2900 [N]
Closing time1.5 [s]
Opening time1.5 [s]
Dead weight of mounted gripper finger max.6 [kg]
Length of the gripper fingers max.400 [mm]
Repetition accuracy +/-0.05 [mm]
Operating pressure3 ... 8 [bar]
Nominal operating pressure6 [bar]
Operating temperature+5 ... +80 [°C]
Air volume per cycle2370 [cm³]
CertificationsLABS / REACH / RoHS
Protection to IEC 60529IP40
B10d value10000000
Weight24 [kg]
Universal jaw aluminium
Accessories
Details
Universal jaw steel
Accessories
Details
Changeable jaw, loose part set
Accessories
Details
Changeable jaw, fixed part
Accessories
Details
Aluminum adjustment jaw
Accessories
Details
Steel adjustment jaw
Accessories
Details
Adapter plate
Accessories
Details
Pressure safety valve with quick exhaust
Sensors and energy supply
Details
Pressure safety valve
Sensors and energy supply
Details
Inductive proximity switch – M8
Sensors and energy supply
Details
Inductive proximity switch - Cable 5 m
Sensors and energy supply
Details
Magnetic field sensor angled, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Magnetic field sensor angled, cable 5 m
Sensors and energy supply
Details
Magnetic field sensor straight, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Magnetic field sensor straight, cable 5 m
Sensors and energy supply
Details
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector Angled Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector customizable Straight - male connector M8
Sensors and energy supply
Details
Plug-in connector customizable Straight - male connector M12
Sensors and energy supply
Details
Individualizations
Use
  • Machine loading of grinding and milling machines
Advantage
  • Able to be used under the most adverse conditions
  • High level of IP protection
  • Protection from unwanted ingress of particles
  • Easy to clean
Details
Individualizations
Use
  • Pharmaceutical, medical, cosmetic and food industries
  • Packaging and production machines
Advantage
  • FDA-approved materials and coatings
  • No harmful contamination of the product
Details
Use
  • In environments with highly flammable materials
Advantage
  • Safe process guaranteed
  • Certified
  • All products and classes can be certified
Details
Individualizations
Use
  • Can be used universally
  • e.g. as a hold-down device
Advantage
  • Fixed end stop
  • Defined workpiece position
  • Minimized interference contours
Details
  1. Mounting block
    • mounting for inductive proximity switch
  2. Mounting and positioning
    • mounting possible from several sides for versatile positioning
  3. Removable centering sleeves
    • quick and economical positioning of the gripper fingers
  4. Gripper jaw
    • individual gripper finger mounting
  5. Precise long T-Slot guides
    • high forces and moments capacity
  6. Drive
    • two double-acting pneumatic cylinders
    • synchronized by gearwheel
  7. Energy supply
    • possible from several sides
    • CAUTION: always operate long stroke gripper with supplied exhaust air flow control valve (speed regulation)
  8. Robust, lightweight housing
    • Hard-coated aluminum alloy